Podno grijanje - vodeno

013G5080



FTC - Flow Temperature Controller

013G5080

Tehnički podaci



CodeNumber 013G5080 
Type FTC 
Description Flow temperature controller with surface
sensor and snap-lock connection.
 
Setting Range 35 - 70  °C
Capillary Length 0 - 2  m
Max. Sensor Temperature 65  °C