Danfoss Link

Bojler relej



Bojler relej

Bojler relej

Tehnički podaci



Narudžbeni broj 014G0272 
Napon 180-250V ~50/60Hz 
Teret 16A / 3600W 
Induktivni teret 1  A
Prekidač No 
Histereza ±0,2  C
IP klasa IP 31 
Indikator LED diode 
Temperatura okoline -10 to +50  C
Tip osjetnika NTC; 15kO / 25ºC 
Dimenzije termostata 84x84x30  mm
Tip Wireless Z-wave 
Boja Danfoss Link™ BR 
Prekidač releja 1-pole 
Zaštita protiv smrzavanja 5  °C
Description Danfoss Link™ Boiler Relay is a device for turning gas and oil boilers ON/OFF depending on heating demand.