Mjerila toplinske energije

SonoSelect 10 i SonoSafe 10



SonoSelect 10 i SonoSafe 10

SonoSelect 10 i SonoSafe 10

Tehnički podaci



CodeNumber 014U0009 
Markets International 
Application Heating 
Nominal flow rate 1,5  m³/h
Overall length 130  mm
Nominal diameter 20  mm
PN 16  bar
Connection size G1A 
Cable length between calculator and flow sensor 0,4  m
Installation Return 
Power supply Battery 3.6V DC (1 AA-cell) 
Interface module slot 1 None 
Version of communication None 
Temperature sensors (pair) Pt1000 0-105°C 1,5m PVC cable 
Type SonoSafe 10 
Weight 0,8  kg
EAN 5702425127229 
Designation SONOSAFE 10 1,5m³/h DN20 130mm EU kWh