Mjerila toplinske energije

SonoSelect 10 i SonoSafe 10



SonoSelect 10 i SonoSafe 10

SonoSelect 10 i SonoSafe 10

Tehnički podaci



CodeNumber 014U0018 
Markets International 
Application Heating 
Nominal flow rate 3,5  m³/h
Overall length 160  mm
Nominal diameter 25  mm
PN 16  bar
Connection size G5/4A 
Cable length between calculator and flow sensor 0,4  m
Installation Flow 
Power supply Battery 3.6V DC (1 AA-cell) 
Interface module slot 1 None 
Version of communication None 
Temperature sensors (pair) Pt1000 0-105°C 1,5m PVC cable 
Type SonoSafe 10 
Weight 1,1  kg
EAN 5702425127311 
Designation SONOSAFE 10 3,5m³/h DN25 160mm EU kWh