Mjerila toplinske energije

SonoSelect 10 i SonoSafe 10



SonoSelect 10 i SonoSafe 10

SonoSelect 10 i SonoSafe 10

Tehnički podaci



CodeNumber 014U0183 
Markets International 
Application Heating 
Overall length 110  mm
Nominal diameter 15  mm
PN 16  bar
Connection type Flange 
Cable length between calculator and flow sensor 1,5  m
Installation Return 
Power supply Battery 3.6V DC (2 AA-cell + ½AA-cell) 
Interface module slot 1 Pulse input module (2 inputs) 
Interface module slot 2 N/A 
Version of communication With integrated M-BUS 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt1000 0-105°C 1,5m PUR cable 
Type SonoSelect 10 
Weight 0,7  kg
Designation SONOSELECT10 0,6m³/h DN15 110mm EU kWh