Elektronički regulatori

ECA 30



ECA 30

ECA 30

Tehnički podaci



Narudžbeni broj 087H3200 
Tip ECA 30 
Opis Remote control unit for ECL Comfort 210/310.
Base part for mounting on wall included.
 
Temperatura prostora 0 - 55  °C
Ugradnja Vertically, on wall or in panel cut-out 
Električna zaštita IP 20 
Standardi EMC directive 2004/108/EC
Immunity: EN 61000-6-1:2007
Emission: EN 61000-6-3:2007
LVD directive 2006/95/EC
EN 60730
 
Dimenzije H 70 x W 135 x D 29.5  mm