Mjerila toplinske energije

SonoMeter 30



SonoMeter 30

SonoMeter 30

Tehnički podaci



CodeNumber 187F3005 
Application Heating 
Nominal flow rate 0,6  m³/h
Overall length 110  mm
Nominal diameter 15  mm
PN 25  bar
Connection type Thread 
Cable length between calculator and flow sensor 1,2  m
Installation Return 
Power supply Battery 3.6V DC (2 AA-cell) 
Interface module slot 1 M-Bus module 
Version of communication Integrated 2 pulse inputs 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 2.0 m 
Type SonoMeter 30