Mjerila toplinske energije

SonoMeter 31



SonoMeter 31

SonoMeter 31

Tehnički podaci



CodeNumber 187F3303 
Application Heating 
Overall length 300  mm
Nominal diameter 65  mm
PN 25  bar
Cable length between calculator and flow sensor 3  m
Installation Return 
Power supply Mains power 230V  
Interface module slot 1 Radio OMS 
Version of communication Integrated 2 pulse inputs 
Energy unit MWh (with 2 digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 3.0 m 
Type SonoMeter 31