Mjerila toplinske energije

SonoMeter 31



SonoMeter 31

SonoMeter 31

Tehnički podaci



CodeNumber 187F3304 
Application Heating / Cooling 
Overall length 300  mm
Nominal diameter 65  mm
PN 25  bar
Cable length between calculator and flow sensor 3  m
Installation Return 
Power supply Battery 3.6V DC (1 D-cell) 
Interface module slot 1 M-Bus module 
Version of communication Integrated 2 pulse inputs 
Energy unit MWh (with 2 digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 3.0 m 
Type SonoMeter 31