Mjerila toplinske energije

SonoMeter 31



SonoMeter 31

SonoMeter 31

Tehnički podaci



CodeNumber 187F3308 
Application Heating 
Overall length 350  mm
Nominal diameter 80  mm
PN 25  bar
Cable length between calculator and flow sensor 3  m
Installation Flow 
Power supply Battery 3.6V DC (1 D-cell) 
Interface module slot 1 M-Bus module 
Version of communication Integrated 2 pulse inputs 
Energy unit MWh (with 2 digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 3.0 m 
Type SonoMeter 31