|
|
|
FHM-C Compact Mixing Shunt
The prefabricated FHM-C - Mixing Shunts
The prefabricated Danfoss floor heating mixing shunts are used for regulating the correct flow and supply temperature in hydronic floor heating systems.
The compact design and flexibility allows mounting the mixing shunt directly to the manifold, both on left and right side and primary pipe connection to the shunt from the side or below. A self-acting proportional regulator is used to regulate the supply temperature. The regulator ensures the correct mix so that the desired supply temperature to the underfloor heating system always remains constant. A possible safety thermostat protects the floor against too high temperatures and the electronic variable speed pump is adjusting itself for correct flow in the circuits. A standard 3-speed pump is also available. The built-in check valve ensures correct flow direction. An air-vent on top and a thermometer in supply completes the mixing shunt.
Danfoss floor heating mixing shunts are used for regulating the correct flow and supply temperature in hydronic floor heating systems.
|
|
|
Tehnički podaci
| Narudžbeni broj | Type | Description |
Compact Mixing SHunt |
|
088U0080
| FHM-C1 | Compact Mixing Shunt with speed controlled Alpha+ 15-60 pump,
Internal non return valve,
FHD-T termometer,
FH-TC self-acting thermomostatic controller
FH-ST55 safety thermostat
FHM-FL manual flow-limiter,
FHM-MS measurement set |
|
088U0081
| FHM-C2 | Compact Mixing Shunt with speed controlled Alpha+ 15-60 pump,
Internal non return valve,
FHD-T termometer,
FH-TC self-acting thermomostatic controller |
|
088U0082
| FHM-C3 | Compact Mixing Shunt with speed controlled Alpha+ 15-40 pump,
Internal non return valve,
FHD-T termometer,
FH-TC self-acting thermomostatic controller |
|
088U0084
| FHM-C5 | 3 speed UPS 15-40 pump
Internal non return valve
FHD-T termometer,
FH-TC self-acting thermomostatic controller,
FH-ST55 safety thermostat
|
|
088U0085
| FHM-C6 | 3 speed UPS 15-60 pump
Internal non return valve,
FHD-T termometer,
FH-TC self-acting thermomostatic controller,
|
|
Dokumentacija
|
Audio-vizualni materijali
Application Flash multihouse
multiboiler-rad-floor-INT-A.swf
(0,3 Mb), Literatura broj: VVSPA202, Jezik: engleski, Datum objave: 07/10 2008
|
Application Flash one family house
1fam-boiler-rad-floor-INT-A.swf
(0,4 Mb), Literatura broj: VVSPB202, Jezik: engleski, Datum objave: 07/10 2008
|
Mixing Shunt Flash
VVUDA102.swf
(0,1 Mb), Literatura broj: VVUDA102, Jezik: engleski, Datum objave: 04/07 2007
|
|
|
Prospekt
Mixing Shunt (with FHD manifold)
VB.UL.P1.02.pdf
(0,5 Mb), Literatura broj: VBULP102, Jezik: engleski, Datum objave: 01/08 2006
|
Mixing Shunt (with FHF manifold)
FHM-leaflet_VBULP302_lo-res.pdf
(1,1 Mb), Literatura broj: VBULP302, Jezik: engleski, Datum objave: 02/04 2009
|
|
|
Tehničke podloge (tehnički prospekt)
Compact Mixing Shunt for Floor Heating, FHM-Cx
FHM-Cx_VDULF302.pdf
(1,9 Mb), Literatura broj: VDULF302, Jezik: engleski, Datum objave: 01/04 2009
|
|
|
Upute
Compact Mixing Shunt, FHM-C
FHM-C_VIULQ296.pdf
(0,5 Mb), Literatura broj: VIULQ296, Jezik: (96) DK,GB,DE,FR,FI,SE,NO, Datum objave: 01/04 2009
|
FHF Manifold without Flowmeter and with Shut-off
VIUDO16Z.pdf
(0,2 Mb), Literatura broj: VIUDO16Z, Jezik: (6Z) GB,DE,FR,CN,PL,RU, Datum objave: 03/04 2008
|
Instruction for FH-MJB & FH-MJC
FH-MJB+C_VISPO202.pdf
(1,1 Mb), Literatura broj: VISPO202, Jezik: engleski, Datum objave: 07/09 2009
|
|
|
|
|
|
|
|