Izmjenjivači

XB 37 H/L/M-1 pass



Copper brazed stainless steel heat exchangers with one pass designed for district heating systems offer a compact design and excellent heat transfer properties.

They are suitable for heating and domestic hot water applications, and also in HVAC, cooling and industrial applications.

The heat exchanger can consist of plates type L or plates type H. By combinations of these two plate types the plate set is called type M.


XB 37 H/L/M-1 pass

Tehnički podaci



Narudžbeni brojTypeMax. radni tlak
(bar)
Tip priključka Veličina priključkaBroj prolazaBroj ploča

XB 37

004B1675 XB 37L-1-10 25Vanjski navojG 1 x 50mm110
004B1676 XB 37L-1-16 25Vanjski navojG 1 x 50mm116
004B1677 XB 37L-1-20 25Vanjski navojG 1 x 50mm120
004B1678 XB 37L-1-26 25Vanjski navojG 1 x 50mm126
004B1679 XB 37L-1-30 25Vanjski navojG 1 x 50mm130
004B1680 XB 37L-1-36 25Vanjski navojG 1 x 50mm136
004B1681 XB 37L-1-40 25Vanjski navojG 1 x 50mm140
004B1682 XB 37L-1-50 25Vanjski navojG 1 x 50mm150
004B1683 XB 37L-1-60 25Vanjski navojG 1 x 50mm160
004B1684 XB 37L-1-70 25Vanjski navojG 1 x 50mm170
004B1685 XB 37L-1-80 25Vanjski navojG 1 x 50mm180
004B1686 XB 37L-1-90 25Vanjski navojG 1 x 50mm190
004B1687 XB 37L-1-100 25Vanjski navojG 1 x 50mm1100
004B1688 XB 37L-1-110 25Vanjski navojG 1 x 50mm1110
004B1689 XB 37L-1-120 25Vanjski navojG 1 x 50mm1120

XB 37H-1, 50mm

004B1705 XB 37H-1-10 25Vanjski navojG 1 x 50mm110
004B1706 XB 37H-1-16 25Vanjski navojG 1 x 50mm116
004B1707 XB 37H-1-20 25Vanjski navojG 1 x 50mm120
004B1708 XB 37H-1-26 25Vanjski navojG 1 x 50mm126
004B1709 XB 37H-1-30 25Vanjski navojG 1 x 50mm130
004B1710 XB 37H-1-36 25Vanjski navojG 1 x 50mm136
004B1711 XB 37H-1-40 25Vanjski navojG 1 x 50mm140
004B1712 XB 37H-1-50 25Vanjski navojG 1 x 50mm150
004B1714 XB 37H-1-60 25Vanjski navojG 1 x 50mm160
004B1715 XB 37H-1-70 25Vanjski navojG 1 x 50mm170
004B1716 XB 37H-1-80 25Vanjski navojG 1 x 50mm180
004B1717 XB 37H-1-90 25Vanjski navojG 1 x 50mm190
004B1718 XB 37H-1-100 25Vanjski navojG 1 x 50mm1100
004B1719 XB 37H-1-110 25Vanjski navojG 1 x 50mm1110
004B1720 XB 37H-1-120 25Vanjski navojG 1 x 50mm1120

XB 37M-1, 50mm

004B1690 XB 37M-1-10 25Vanjski navojG 1 x 50mm110
004B1691 XB 37M-1-16 25Vanjski navojG 1 x 50mm116
004B1692 XB 37M-1-20 25Vanjski navojG 1 x 50mm120
004B1693 XB 37M-1-26 25Vanjski navojG 1 x 50mm126
004B1694 XB 37M-1-30 25Vanjski navojG 1 x 50mm130
004B1695 XB 37M-1-36 25Vanjski navojG 1 x 50mm136
004B1696 XB 37M-1-40 25Vanjski navojG 1 x 50mm140
004B1697 XB 37M-1-50 25Vanjski navojG 1 x 50mm150
004B1698 XB 37M-1-60 25Vanjski navojG 1 x 50mm160
004B1699 XB 37M-1-70 25Vanjski navojG 1 x 50mm170
004B1700 XB 37M-1-80 25Vanjski navojG 1 x 50mm180
004B1701 XB 37M-1-90 25Vanjski navojG 1 x 50mm190
004B1702 XB 37M-1-100 25Vanjski navojG 1 x 50mm1100
004B1703 XB 37M-1-110 25Vanjski navojG 1 x 50mm1110
004B1704 XB 37M-1-120 25Vanjski navojG 1 x 50mm1120


Dokumentacija





Deklaracije
 
EU declaration - Brazed Plate Heat Exchanger SL_Cat.II_III_IV
VJJQM102_EU Declaration of Conformity - Brazed Plate Heat Exchanger SL_Cat.II_III_20171018.pdf (0,7 Mb), Literatura broj: VJJQM102, Jezik: engleski, Datum objave: 19/10 2017
 
EU declaration - Brazed Plate Heat Exchanger type B, C, H, D for refrigeration systems
VJJQD402_EU Declaration of Conformity - Brazed Plate Heat Exchanger RC_Cat.II_III_20171018.pdf (0,7 Mb), Literatura broj: VJJQD402, Jezik: engleski, Datum objave: 20/10 2017
 
EU declaration - Brazed Plate Heat Exchanger type XB
VJJQB502_EU Declaration of Conformity - Brazed Plate Heat Exchanger XB_Cat.II_III_20171018.pdf (0,7 Mb), Literatura broj: VJJQB502, Jezik: engleski, Datum objave: 20/10 2017
 
Manufacturer's declaration - Brazed heat exchanger type XB
VJJQC402_Manufature declaration - Brazed Plate Heat Exchanger XB_art._.4.3_20171018.pdf (1,0 Mb), Literatura broj: VJJQC402, Jezik: engleski, Datum objave: 20/10 2017
 
RoHS/WEEE declaration of conformity
VJKVC302_DofC_ROHS2_XB_XG.pdf (0,9 Mb), Literatura broj: VJKVC302, Jezik: engleski, Datum objave: 13/09 2016
 


Priručnik
 
Fernwärmehandbuch: Zukunftssichere Lösungen. Unser Know-how für Sie zusammengefasst
VGHZA203_Fernwaerme_Applikationshandbuch.pdf (10,2 Mb), Literatura broj: VGHZA203, Jezik: njemački, Datum objave: 10/11 2014
 
Making applications future proof, all our knowledge – is now yours
VGHZA202_Application_Handbook_Sep2014_hires.pdf (63,5 Mb), Literatura broj: VGHZA202, Jezik: engleski, Datum objave: 16/09 2014
 


Prospekt
 
A new dawn! Strong heat transfer solutions upon the horizon
VBJQF103_DE_SONDEX(R)_HVAC_Brochure_02_2018.pdf (6,0 Mb), Literatura broj: VBJQF103, Jezik: njemački, Datum objave: 27/02 2018
 
A new dawn! Strong heat transfer solutions upon the horizon
VBJQF202_EN_SONDEX(R)_HVAC_Brochure_CMYK_A4_8Pages_lo-res_two-up.pdf (7,0 Mb), Literatura broj: VBJQF202, Jezik: engleski, Datum objave: 26/06 2019
 
A world of Heat Exchangers
VBJQG102_EN_WorldOfPHEs_DANFOSS_RGB_A4_12Pages_lo-res_regular.pdf (6,4 Mb), Literatura broj: VBJQG102, Jezik: engleski, Datum objave: 26/05 2018
 
A world of Heat Exchangers
VBJQG103_DE_WorldOfPHEs_DANFOSS_RGB_A4_12Pages_lo-res_regular.pdf (6,4 Mb), Literatura broj: VBJQG103, Jezik: njemački, Datum objave: 28/02 2019
 
Danfoss control components for district heating
VBHZB202_Sep2014_lores.pdf (3,2 Mb), Literatura broj: VBHZB202, Jezik: engleski, Datum objave: 16/09 2014
 
Gasketed plate heat exchangers
VBJQC302_EN_Gasketed_HEX_DANFOSS_CMYK_A4-16Pages_lo-res_regular.pdf (5,7 Mb), Literatura broj: VBJQC302, Jezik: engleski, Datum objave: 24/05 2019
 
Regelkomponenten für Fernwärme- und Trinkwarmwassersysteme
VBHZB203_Component_Sep2014_lores.pdf (2,0 Mb), Literatura broj: VBHZB203, Jezik: njemački, Datum objave: 16/09 2014
 
Ultra-efficient Brazed Heat Exchangers
VBJQD202_EN_Danfoss_BrazedHEX_Leaflet_M65_6pages_CC_LowRes_Spreads.pdf (2,1 Mb), Literatura broj: VBJQD202, Jezik: engleski, Datum objave: 28/02 2018
 
Ultra-efficient brazed heat exchangers for your district energy applications
VBJQB102_Brazed_MPHE_Leaflet_lores.pdf (2,4 Mb), Literatura broj: VBJQB102, Jezik: engleski, Datum objave: 21/10 2014
 
Ultra-effiziente gelötete Wärmetauscher
VBJQD203_DE_Danfoss_BrazedHEX_Leaflet_M65_6pages_CC_Spreads.pdf (2,1 Mb), Literatura broj: VBJQD203, Jezik: njemački, Datum objave: 28/02 2018
 


Software downloads
 
Odabir izmjenjivača topline 4.2.29
HexCalc_Installer_4.2.29.zip (45,2 Mb), Literatura broj: VSKVA337, Jezik: Hrvatski, Datum objave: 17/03 2011
 


Tehničke podloge (tehnički prospekt)
 
Gelötete Wärmeübertrager XB
VDJQC203_XB.pdf (1,6 Mb), Literatura broj: VDJQC203, Jezik: njemački, Datum objave: 01/09 2016
 
Heat exchanger S81 / S121 / S188 / S251 (DN300)
VDJQR102_Sondex_S81_S121_S188_S251_(DN300).pdf (2,4 Mb), Literatura broj: VDJQR102, Jezik: engleski, Datum objave: 23/07 2019
 
Lemljeni izmjenjivač topline XB
VDJQC237_XB.pdf (1,5 Mb), Literatura broj: VDJQC237, Jezik: Hrvatski, Datum objave: 01/09 2016
 
Micro Plate Heat Exchanger (MPHE) XB37
VDGSZ402_Heat_exchanger_XB37.pdf (0,8 Mb), Literatura broj: VDGSZ402, Jezik: engleski, Datum objave: 14/08 2018
 
Micro Plate Heat Exchanger (MPHE) XB37
VDGSZ403_XB37_r2.pdf (0,9 Mb), Literatura broj: VDGSZ403, Jezik: njemački, Datum objave: 24/09 2018
 
Mikro-Plattenwärmeübertrager (MPHE): XB59
VDGSI403_XB59_r2.pdf (0,3 Mb), Literatura broj: VDGSI403, Jezik: njemački, Datum objave: 12/12 2016
 
XB Brazed heat exchanger
VDJQC202_XB.pdf (1,5 Mb), Literatura broj: VDJQC202, Jezik: engleski, Datum objave: 01/09 2016
 


Upute
 
Adapter XB
VIGSD100_Adapter_HEX.pdf (0,3 Mb), Literatura broj: VIGSD100, Jezik: Nema teksta, Datum objave: 05/11 2012
 
XB 37 Polyurethane insulation
VIEJA100_XB37_PU_insulation.pdf (0,3 Mb), Literatura broj: VIEJA100, Jezik: Nema teksta, Datum objave: 20/08 2009
 
XB Brazed plate heat exchangers
VIKAA53S_Brazed-Plate-Heat-Exchanger.pdf (4,4 Mb), Literatura broj: VIKAA53S, Jezik: (3S) DK,GB,DE,IT,FI,LT,LV,EE,SI,CN,CS,RO,CZ,PL,RU, Datum objave: 28/08 2019