XG 31 H/L



Gasketed plate heat exchangers designed for district heating offering excellent heat transfer properties. They are suitable for heating and domestic hot water applications, especially where cleaning of the heat exchanger is required.

They are also suitable for HVAC, cooling and industrial applications.

The heat exchanger can consist of plates type L or plates type H.


XG 31 H/L

Tehnički podaci



Narudžbeni brojTypeMax. radni tlak
(bar)
Tip priključka Veličina priključkaBroj prolazaBroj ploča

XG 31

004B1389 XG 31H-1-10 16PrirubnicaDN65/DN65110
004B1390 XG 31H-1-20 16PrirubnicaDN65/DN65120
004B1391 XG 31H-1-30 16PrirubnicaDN65/DN65130
004B1392 XG 31H-1-40 16PrirubnicaDN65/DN65140
004B1393 XG 31H-1-50 16PrirubnicaDN65/DN65150
004B1394 XG 31H-1-60 16PrirubnicaDN65/DN65160
004B1395 XG 31H-1-70 16PrirubnicaDN65/DN65170
004B1396 XG 31H-1-80 16PrirubnicaDN65/DN65180
004B1397 XG 31H-1-90 16PrirubnicaDN65/DN65190
004B1398 XG 31H-1-100 16PrirubnicaDN65/DN651100
004B1399 XG 31H-1-110 16PrirubnicaDN65/DN651110
004B1400 XG 31H-1-120 16PrirubnicaDN65/DN651120
004B1401 XG 31H-1-130 16PrirubnicaDN65/DN651130
004B1402 XG 31H-1-140 16PrirubnicaDN65/DN651140

XG 31L-1

004B1375 XG 31L-1-10 16PrirubnicaDN65/DN65110
004B1376 XG 31L-1-20 16PrirubnicaDN65/DN65120
004B1377 XG 31L-1-30 16PrirubnicaDN65/DN65130
004B1378 XG 31L-1-40 16PrirubnicaDN65/DN65140
004B1379 XG 31L-1-50 16PrirubnicaDN65/DN65150
004B1380 XG 31L-1-60 16PrirubnicaDN65/DN65160
004B1381 XG 31L-1-70 16PrirubnicaDN65/DN65170
004B1382 XG 31L-1-80 16PrirubnicaDN65/DN65180
004B1383 XG 31L-1-90 16PrirubnicaDN65/DN65190
004B1384 XG 31L-1-100 16PrirubnicaDN65/DN651100
004B1385 XG 31L-1-110 16PrirubnicaDN65/DN651110
004B1386 XG 31L-1-120 16PrirubnicaDN65/DN651120
004B1387 XG 31L-1-130 16PrirubnicaDN65/DN651130
004B1388 XG 31L-1-140 16PrirubnicaDN65/DN651140


Dokumentacija





Deklaracije
 
EU declaration - Brazed Plate Heat Exchanger SL_Cat.II_III_IV
VJJQM102_EU Declaration of Conformity - Brazed Plate Heat Exchanger SL_Cat.II_III_20171018.pdf (0,7 Mb), Literatura broj: VJJQM102, Jezik: engleski, Datum objave: 19/10 2017
 
EU declaration - Brazed Plate Heat Exchanger type B, C, H, D for refrigeration systems
VJJQD402_EU Declaration of Conformity - Brazed Plate Heat Exchanger RC_Cat.II_III_20171018.pdf (0,7 Mb), Literatura broj: VJJQD402, Jezik: engleski, Datum objave: 20/10 2017
 
EU declaration - Brazed Plate Heat Exchanger type XB
VJJQB502_EU Declaration of Conformity - Brazed Plate Heat Exchanger XB_Cat.II_III_20171018.pdf (0,7 Mb), Literatura broj: VJJQB502, Jezik: engleski, Datum objave: 20/10 2017
 
Manufacturer's declaration - Brazed heat exchanger type XB
VJJQC402_Manufature declaration - Brazed Plate Heat Exchanger XB_art._.4.3_20171018.pdf (1,0 Mb), Literatura broj: VJJQC402, Jezik: engleski, Datum objave: 20/10 2017
 
RoHS/WEEE declaration of conformity
VJKVC302_DofC_ROHS2_XB_XG.pdf (0,9 Mb), Literatura broj: VJKVC302, Jezik: engleski, Datum objave: 13/09 2016
 


Priručnik
 
Fernwärmehandbuch: Zukunftssichere Lösungen. Unser Know-how für Sie zusammengefasst
VGHZA203_Fernwaerme_Applikationshandbuch.pdf (10,2 Mb), Literatura broj: VGHZA203, Jezik: njemački, Datum objave: 10/11 2014
 
Making applications future proof, all our knowledge – is now yours
VGHZA202_Application_Handbook_Sep2014_hires.pdf (63,5 Mb), Literatura broj: VGHZA202, Jezik: engleski, Datum objave: 16/09 2014
 


Prospekt
 
A new dawn! Strong heat transfer solutions upon the horizon
VBJQF102_EN_SONDEX(R)_HVAC_Brochure_CMYK_A4_8Pages_lo-res_two-up.pdf (5,6 Mb), Literatura broj: VBJQF102, Jezik: engleski, Datum objave: 26/02 2018
 
A new dawn! Strong heat transfer solutions upon the horizon
VBJQF103_DE_SONDEX(R)_HVAC_Brochure_02_2018.pdf (6,0 Mb), Literatura broj: VBJQF103, Jezik: njemački, Datum objave: 27/02 2018
 
A world of Heat Exchangers
VBJQG102_EN_WorldOfPHEs_DANFOSS_RGB_A4_12Pages_lo-res_regular.pdf (6,4 Mb), Literatura broj: VBJQG102, Jezik: engleski, Datum objave: 26/05 2018
 
A world of Heat Exchangers
VBJQG103_DE_WorldOfPHEs_DANFOSS_RGB_A4_12Pages_lo-res_regular.pdf (6,4 Mb), Literatura broj: VBJQG103, Jezik: njemački, Datum objave: 28/02 2019
 
Danfoss control components for district heating
VBHZB202_Sep2014_lores.pdf (3,2 Mb), Literatura broj: VBHZB202, Jezik: engleski, Datum objave: 16/09 2014
 
Gasketed plate heat exchangers
VBJQC302_EN_Gasketed_HEX_DANFOSS_CMYK_A4-16Pages_lo-res_regular.pdf (5,7 Mb), Literatura broj: VBJQC302, Jezik: engleski, Datum objave: 24/05 2019
 
Regelkomponenten für Fernwärme- und Trinkwarmwassersysteme
VBHZB203_Component_Sep2014_lores.pdf (2,0 Mb), Literatura broj: VBHZB203, Jezik: njemački, Datum objave: 16/09 2014
 
Ultra-efficient Brazed Heat Exchangers
VBJQD202_EN_Danfoss_BrazedHEX_Leaflet_M65_6pages_CC_LowRes_Spreads.pdf (2,1 Mb), Literatura broj: VBJQD202, Jezik: engleski, Datum objave: 28/02 2018
 
Ultra-effiziente gelötete Wärmetauscher
VBJQD203_DE_Danfoss_BrazedHEX_Leaflet_M65_6pages_CC_Spreads.pdf (2,1 Mb), Literatura broj: VBJQD203, Jezik: njemački, Datum objave: 28/02 2018
 


Tehničke podloge (tehnički prospekt)
 
Lemljeni izmjenjivači topline XG
VDKAF545_XG-DS-0904-print.pdf (1,3 Mb), Literatura broj: VDKAF537, Jezik: Hrvatski, Datum objave: 28/06 2013
 
Mikro-Plattenwärmeübertrager (MPHE): XB59
VDGSI403_XB59_r2.pdf (0,3 Mb), Literatura broj: VDGSI403, Jezik: njemački, Datum objave: 12/12 2016
 
XG Gasketed heat exchanger
VDKAF602_XG-DS.pdf (1,6 Mb), Literatura broj: VDKAF602, Jezik: engleski, Datum objave: 26/10 2014
 


Upute
 
Adapter XB
VIGSD100_Adapter_HEX.pdf (0,3 Mb), Literatura broj: VIGSD100, Jezik: Nema teksta, Datum objave: 05/11 2012
 
XG Gasketed heat exchanger
VIKAB53C_XG-inst-BW.pdf (2,7 Mb), Literatura broj: VIKAB53C, Jezik: (3C) DK,GB,DE,IT,FI,LT,LV,EE,CN,CS,RO,CZ,PL,RU, Datum objave: 16/09 2009
 
XG Service and repair work
VIKAC43C_XG_Service_19 08 2014.pdf (1,5 Mb), Literatura broj: VIKAC43C, Jezik: (3C) DK,GB,DE,IT,FI,LT,LV,EE,CN,CS,RO,CZ,PL,RU, Datum objave: 16/11 2014