Danfoss Link

Termostatska glava Connect



Termostatska glava Connect

Tehnički podaci



Narudžbeni brojTipOpisDizajnSpoj

Connect thermostat

014G0001 Danfoss Link™ Connect Danfoss Link™ Connect with pre-mounted RA adapter. Connect and Danfoss Link work wirelessly throughout your entire home  
014G0002 Danfoss Link™ Connect Danfoss Link™ Connect RA + K (M30x1,5) adapters. Connect and Danfoss Link work wirelessly throughout your entire home  
014G0003 Danfoss Link™ Connect Danfoss Link™ Connect RA + K (M30x1,5) adapters. Connect and Danfoss Link work wirelessly throughout your entire home  
014G0007 Danfoss Link™ Connect Danfoss Link™ Connect RAVL Ventileinsatz-Set, Typ RAVL Connect Combi 10/151)4)  
014G0008 Danfoss Link™ Connect Danfoss Link™ Connect RAVL Ventileinsatz-Set, Typ RAVL Connect Combi 201)4)   
014G0009 Danfoss Link™ Connect Danfoss Link™ Connect RAV Ventileinsatz-Set, Typ RAV Connect Combi  


Dokumentacija





Aplikacijski list
 
Application Guide - living eco & connect
living_Application-guide_VAIDD402.pdf (2,8 Mb), Literatura broj: VAIDD402, Jezik: engleski, Datum objave: 24/08 2016
 


Case Stories
 
At 230 years-old, it’s an energy efficient marvel
VZFNA202_Sep2014Lowres.pdf (0,4 Mb), Literatura broj: VZFNA202, Jezik: engleski, Datum objave: 20/11 2014
 
Case story living connect, Køge
VZIDB202_CaseStory_MASTER_Oct2016_lowres.pdf (0,5 Mb), Literatura broj: VZIDB202, Jezik: engleski, Datum objave: 20/09 2014
 
Case story living connect, Solbjerg
VZIDA202_CaseStory_MASTER_Oct2016_lowres.pdf (0,4 Mb), Literatura broj: VZIDA202, Jezik: engleski, Datum objave: 20/11 2014
 


Certifikati
 
10 years warranty certificate - mTRV
VCMQD102_mTRV_WarrantyCertificate_10year_A4_highres.pdf (0,1 Mb), Literatura broj: VCMQD102, Jezik: engleski, Datum objave: 26/11 2018
 
5 years warranty certificate - mTRV
VCMQC102_mTRV_WarrantyCertificate_5year_A4_highres.pdf (0,1 Mb), Literatura broj: VCMQC102, Jezik: engleski, Datum objave: 26/11 2018
 
EC-Declaration living connect
VCIDK102_05_Danfoss_Living_Connect(R)_EU_DoC_RED.pdf (2,1 Mb), Literatura broj: VCIDK102, Jezik: engleski, Datum objave: 26/06 2017
 
Manufacturer's Certificate for Self-Acting Sensors and Valves
VCIDL102_200130627.pdf (0,1 Mb), Literatura broj: VCIDL102, Jezik: engleski, Datum objave: 27/06 2013
 
Manufacturer's Declaration: living connect Z
Manufacturers Declaration RoHS VCIDM102.pdf (0,3 Mb), Literatura broj: VCIDM102, Jezik: engleski, Datum objave: 18/10 2013
 


Članak/Predavanje
 
Overview - Danfoss Link and Connect software versions
Danfoss Link_Connect_software-versions_VFLTA902.pdf (0,9 Mb), Literatura broj: VFLTA902, Jezik: engleski, Datum objave: 06/02 2018
 
Tech Info EN 215
Tech_info_EN215 2018.xls (4,0 Mb), Literatura broj: VFLXA602, Jezik: engleski, Datum objave: 11/10 2018
 


Deklaracije
 
Heat Genius Connect 014G0804
Heat Genius Connect Manufacturer's Declaration VJLTD102 (014G0804).pdf (0,8 Mb), Literatura broj: VJLTD102, Jezik: engleski, Datum objave: 21/11 2016
 
Manufacturers Declaration -COQON Living connect Z
500B0577A02 MANUFACTURERS DECLARATION Z-Wave LC COQON v2_underwritten_AMO_TDL.pdf (0,5 Mb), Literatura broj: VJLTA202, Jezik: engleski, Datum objave: 20/04 2016
 


Katalog
 
Danfoss Grijanje Katalog 2017
Danfoss - Katalog Grijanje 2017.pdf (17,9 Mb), Literatura broj: VKLTA137, Jezik: Hrvatski, Datum objave: 29/03 2016
 


Kratka uputstva
 
living connect for OEM
living-connect_OEM_VQIDA15T_013R9563.pdf (3,2 Mb), Literatura broj: VQIDA15T, Jezik: (5T) DK,GB,DE,PL, Datum objave: 26/11 2012
 
living connect® Quick Start Guide
living-connect_013R9556_VQHMB69Y.pdf (1,1 Mb), Literatura broj: VQHMB69Y, Jezik: (9Y) DK,GB,DE,FR,SE,NL,FI,PL, Datum objave: 06/02 2015
 
living connect® Quick Start Guide
living-connect_013R9562_VQHMB50K.pdf (1,2 Mb), Literatura broj: VQHMB50K, Jezik: (0K) GB,SK,SI,HR,TR,HU,CZ,RU , Datum objave: 26/11 2014
 


Prospekt
 
ASV automatic balancing valves Smart heating optimization increases your building's lifetime value
VBGWG302_ASV4G_A4_brochure_housing_associations_March2016_low-res.pdf (0,7 Mb), Literatura broj: VBGWG302, Jezik: engleski, Datum objave: 27/05 2016
 
Cross-selling brochure for installers
VBFZH202_Sep2014Lowres.pdf (2,3 Mb), Literatura broj: VBFZH202, Jezik: engleski, Datum objave: 15/09 2014
 
Danfoss Link - brochure for professionals
VBFNJ602_Living_PRO_12p_2015_UK_lowres.pdf (1,2 Mb), Literatura broj: VBFNJ602, Jezik: engleski, Datum objave: 17/07 2015
 
Danfoss Link - how to save energy
VBIDQ402_Living_EU_Saving_M65_6p_2015_lowres.pdf (0,5 Mb), Literatura broj: VBIDQ402, Jezik: engleski, Datum objave: 17/07 2015
 
Danfoss Link & connect thermostat - product sheet
VBFZA602_Link_Connect_PRO_4-pager_May2016_low-res.pdf (0,3 Mb), Literatura broj: VBFZA602, Jezik: engleski, Datum objave: 23/06 2016
 
Danfoss Link, end-user brochure
VBFNK502_Living_EU_8p_2015_UK_Master_lowres.pdf (0,9 Mb), Literatura broj: VBFNK502, Jezik: engleski, Datum objave: 17/07 2015
 
Danfoss Smart Heating
Danfoss_Smart_Heating_2017_flyer_VBLTP102.pdf (2,8 Mb), Literatura broj: VBLTP102, Jezik: engleski, Datum objave: 01/06 2017
 


Tehničke podloge (tehnički prospekt)
 
Connect®, Electronic Radiator Thermostat
living-connect_VDFNS402.pdf (0,7 Mb), Literatura broj: VDFNS402, Jezik: engleski, Datum objave: 17/09 2013
 
living connect®, Elektronički radijatorski termostat
living-connect_VDFNS437.pdf (0,7 Mb), Literatura broj: VDFNS437, Jezik: Hrvatski, Datum objave: 17/09 2013
 


Upute
 
living adapter for K-valves
living_K-adapter_013R9506_VIFNH302.pdf (0,4 Mb), Literatura broj: VIFNH302, Jezik: engleski, Datum objave: 13/03 2013
 
living adapter for M28 valves (COMAP)
living_COMAP-adapter_013R9553_VIHML302.pdf (0,2 Mb), Literatura broj: VIHML302, Jezik: engleski, Datum objave: 08/09 2013
 
living adapter for M28 valves (Herz)
living_Herz-adapter_013R9551_VIHMJ302.pdf (0,2 Mb), Literatura broj: VIHMJ302, Jezik: engleski, Datum objave: 08/09 2013
 
living adapter for M28 valves (MMA)
living_MMA-adapter_013R9550_VIHMI302.pdf (0,2 Mb), Literatura broj: VIHMI302, Jezik: engleski, Datum objave: 08/09 2013
 
living adapter for M28 valves (Orkli)
living_Orkli-adapter_013R9552_VIHMK302.pdf (0,2 Mb), Literatura broj: VIHMK302, Jezik: engleski, Datum objave: 08/09 2013
 
living adapter for RAV and RAVL valves
living_RAV-RAVL-adapter_013R9504_VIFNG302.pdf (0,4 Mb), Literatura broj: VIFNG302, Jezik: engleski, Datum objave: 13/03 2013
 
living adapter for RA-valves
living_RA-adapter_013R9505_VIFNI302.pdf (0,4 Mb), Literatura broj: VIFNI302, Jezik: engleski, Datum objave: 13/03 2013
 
living adapter for RTD valves
living_RTD-adapter_013R9531_VIFNY302.pdf (0,4 Mb), Literatura broj: VIFNY302, Jezik: engleski, Datum objave: 13/03 2013
 
living connect® - Installation and User Guide
living-connect_VIIDH102.pdf (2,2 Mb), Literatura broj: VIIDH102, Jezik: engleski, Datum objave: 05/11 2013
 
living connect® - Priručnik za ugradnju i uporabu
living-connect_VIIDH137.pdf (2,2 Mb), Literatura broj: VIIDH137, Jezik: Hrvatski, Datum objave: 05/11 2013
 
Removing an adapter from a living thermostat
living_Remove-adapter_VIIDG102.pdf (0,2 Mb), Literatura broj: VIIDG102, Jezik: engleski, Datum objave: 13/03 2013
 


Uputstva za montažu
 
Are you ready for winter?
Prepare_for_winter.pdf (0,1 Mb), Literatura broj: VUJPA102, Jezik: engleski, Datum objave: 12/09 2014
 
Important information - living eco/connect
living_user_013R9574_VUIDB202.pdf (0,0 Mb), Literatura broj: VUIDB202, Jezik: engleski, Datum objave: 16/06 2013
 
Tip on energy saving
Save_energy_VUJPB102.pdf (0,4 Mb), Literatura broj: VUJPB102, Jezik: engleski, Datum objave: 16/09 2014
 
Važne informacije - living eco/connect
living_user_013R9574_VUIDB237.pdf (0,0 Mb), Literatura broj: VUIDB237, Jezik: Hrvatski, Datum objave: 16/06 2013