Mjerila toplinske energije

SonoMeter 31



Danfoss SonoMeter 31 je niz ultrazvučnih mjerila utroška topline energije koji su konstruirani za mjerenje potrošnje energije u primjenama grijanja i hlađenja. Serija sadrži veličinu DN15 do DN50. Mjerila su namijenjena za daljinsko čitanje (AMR).

SonoMeter 31

Tehnički podaci



Narudžbeni brojApplicationNominal flow rate
(m³/h)
Overall length
(mm)
Nominal diameter
(mm)
PN
(bar)
Connection typeType

SonoMeter 31

187F3300 Heating 3006525 SonoMeter 31
187F3301 Heating 3006525 SonoMeter 31
187F3302 Heating 3006525 SonoMeter 31
187F3303 Heating 3006525 SonoMeter 31
187F3304 Heating / Cooling 3006525 SonoMeter 31
187F3305 Heating / Cooling 3006525 SonoMeter 31
187F3306 Heating / Cooling 3006525 SonoMeter 31
187F3307 Heating / Cooling 3006525 SonoMeter 31
187F3308 Heating 3508025 SonoMeter 31
187F3309 Heating 3508025 SonoMeter 31
187F3310 Heating 3508025 SonoMeter 31
187F3311 Heating 3508025 SonoMeter 31
187F3312 Heating / Cooling 3508025 SonoMeter 31
187F3313 Heating / Cooling 3508025 SonoMeter 31
187F3314 Heating / Cooling 3508025 SonoMeter 31
187F3315 Heating / Cooling 3508025 SonoMeter 31
187F3316 Heating 35010025 SonoMeter 31
187F3317 Heating 35010025 SonoMeter 31
187F3318 Heating 35010025 SonoMeter 31
187F3319 Heating 35010025 SonoMeter 31
187F3320 Heating / Cooling 35010025 SonoMeter 31
187F3321 Heating / Cooling 35010025 SonoMeter 31
187F3322 Heating / Cooling 35010025 SonoMeter 31
187F3323 Heating / Cooling 35010025 SonoMeter 31
187F3330 Heating 3006525 SonoMeter 31
187F3331 Heating 3508025 SonoMeter 31
187F3332 Heating 35010025 SonoMeter 31
187F3333 Heating 3006525 SonoMeter 31
187F3334 Heating / Cooling 3006525 SonoMeter 31
187F3335 Heating / Cooling 3006525 SonoMeter 31
187F3336 Heating 3508025 SonoMeter 31
187F3337 Heating / Cooling 3508025 SonoMeter 31
187F3338 Heating / Cooling 3508025 SonoMeter 31
187F3339 Heating 35010025 SonoMeter 31
187F3340 Heating / Cooling 35010025 SonoMeter 31
187F3341 Heating / Cooling 35010025 SonoMeter 31
187F3342 Heating 3006525 SonoMeter 31
187F3343 Heating 3508025 SonoMeter 31
187F3344 Heating 35010025 SonoMeter 31
187F3345 Heating 3006525 SonoMeter 31
187F3346 Heating 3508025 SonoMeter 31
187F3347 Heating 35010025 SonoMeter 31
187F3348 Heating / Cooling 35010025 SonoMeter 31
187F3349 Heating 3006525 SonoMeter 31
187F3350 Heating / Cooling 3006525 SonoMeter 31
187F3351 Heating / Cooling 3006525 SonoMeter 31
187F3352 Heating 3508025 SonoMeter 31
187F3353 Heating / Cooling 3508025 SonoMeter 31
187F3354 Heating / Cooling 3508025 SonoMeter 31
187F3355 Heating 35010025 SonoMeter 31
187F3356 Heating / Cooling 35010025 SonoMeter 31
187F3357 Heating / Cooling 35010025 SonoMeter 31
187F3358 Heating 3006525 SonoMeter 31
187F3359 Heating 1101516 SonoMeter 31
187F3360 Heating 1902016 SonoMeter 31
187F3361 Heating 2602516 SonoMeter 31
187F3362 Heating 2602516 SonoMeter 31
187F3363 Heating 3003216 SonoMeter 31
187F3364 Heating 2705016 SonoMeter 31
187F3365 Heating 3006525 SonoMeter 31
187F3366 Heating 3508025 SonoMeter 31
187F3367 Heating 35010025 SonoMeter 31
187F3798 Heating / Cooling 3006525 SonoMeter 31
187F3799 Heating / Cooling 35010025 SonoMeter 31
187F3800 Heating 3006525 SonoMeter 31
187F3801 Heating 3006525 SonoMeter 31
187F3802 Heating / Cooling 3006525 SonoMeter 31
187F3803 Heating / Cooling 3006525 SonoMeter 31
187F3804 Heating 3508025 SonoMeter 31
187F3805 Heating 3508025 SonoMeter 31
187F3806 Heating / Cooling 3508025 SonoMeter 31
187F3807 Heating / Cooling 3508025 SonoMeter 31
187F3808 Heating 35010025 SonoMeter 31
187F3809 Heating 35010025 SonoMeter 31
187F3810 Heating / Cooling 35010025 SonoMeter 31
187F3811 Heating / Cooling 35010025 SonoMeter 31


Dokumentacija





Deklaracije
 
EU declaration - Sonometer 31
VJSHP102_Sonometer 31.pdf (0,4 Mb), Literatura broj: VJSHP102, Jezik: engleski, Datum objave: 05/12 2017
 


Prospekt
 
Danfoss control components for district heating
VBHZB202_Sep2014_lores.pdf (3,2 Mb), Literatura broj: VBHZB202, Jezik: engleski, Datum objave: 16/09 2014
 
Energy metering | Product overview
VBIGK202_EnergyMetering_ProductCatalogue_Oct2018_lores.pdf (1,5 Mb), Literatura broj: VBIGK202, Jezik: engleski, Datum objave: 12/04 2019
 
Energy metering diagnostics
VBSHJ202_SonoSelect_Diagnostics_Brochure_8pages_MASTER_Jan2019_lores.pdf (1,7 Mb), Literatura broj: VBSHJ202, Jezik: engleski, Datum objave: 12/04 2019
 
Precision and reliability through advanced ultrasonic technology
VBIGB202_UltraSonic_Brochure_4pages_MASTER_Jan2019_lores.pdf (0,5 Mb), Literatura broj: VBIGB202, Jezik: engleski, Datum objave: 12/04 2019
 
Regelkomponenten für Fernwärme- und Trinkwarmwassersysteme
VBHZB203_Component_Sep2014_lores.pdf (2,0 Mb), Literatura broj: VBHZB203, Jezik: njemački, Datum objave: 16/09 2014
 
SonoMeter 30/31 - Ultrasonic thermal energy meters suitable for all applications
VBIGF102_SonoMeter30-31_Brochure_4pages_Aug2016_lowres.pdf (0,9 Mb), Literatura broj: VBIGF102, Jezik: engleski, Datum objave: 31/08 2016
 
SonoSelect™ - Knowledge and innovation to win at every project stage
VBIGA202_SonoSelect_Brochure_12pages_US_Master_Oct2018_lores.pdf (1,6 Mb), Literatura broj: VBIGA202, Jezik: engleski, Datum objave: 12/04 2019
 
SonoSelect™ - Knowledge and innovation to win at every project stage
VBIGC202_EnergyMetering_Energy_Brochure_4pages_US_Master_Oct2018_lores.pdf (0,5 Mb), Literatura broj: VBIGC202, Jezik: engleski, Datum objave: 12/04 2019
 


Tehničke podloge (tehnički prospekt)
 
Sonometer 31
VDSHV103_Sonometer-31_170313_lores.pdf (0,4 Mb), Literatura broj: VDSHV103, Jezik: njemački, Datum objave: 13/03 2017
 
Sonometer 31
VDSHV137_Sonometer-31_170313_lores.pdf (0,4 Mb), Literatura broj: VDSHV137, Jezik: Hrvatski, Datum objave: 13/03 2017
 
Sonometer 31
VDSHV302_Sonometer-31.pdf (0,5 Mb), Literatura broj: VDSHV302, Jezik: engleski, Datum objave: 18/04 2019
 


Upute
 
Remote sensor for SonoHCA
VISHS16L_Remote-sensor-for-SonoHCA.pdf (0,4 Mb), Literatura broj: VISHS16L, Jezik: (6L) GB,DE,FR,IT, Datum objave: 13/12 2018
 
Sonometer 31
VISHO102_Sonometer-31_170209_hires.pdf (1,0 Mb), Literatura broj: VISHO102, Jezik: engleski, Datum objave: 09/02 2017
 
Sonometer 31
VISHO103_Sonometer-31_170210_hires.pdf (1,0 Mb), Literatura broj: VISHO103, Jezik: njemački, Datum objave: 10/02 2017
 
Sonometer 31
VISHO137_Sonometer-31_170210_lores.pdf (0,6 Mb), Literatura broj: VISHO137, Jezik: Hrvatski, Datum objave: 10/02 2017
 


Uputstva za montažu
 
SonoEnergy Control Panel
SonoEnergy_VUIGD102_lo-res.pdf (3,0 Mb), Literatura broj: VUIGD102, Jezik: engleski, Datum objave: 09/09 2016
 
SonoHCA
VUSHH102_SonoHCA.pdf (3,1 Mb), Literatura broj: VUSHH102, Jezik: engleski, Datum objave: 22/03 2019